IESNA:LM-63-2002
[TEST]P941050
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15880
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1448.6 1439.5 1420.5 1404 1399.9 1401.5 1406.5 1415.6 1423.8 1426.3
1427.1 1439.5 1465.1 1507.2 1577.3 1676.4 1796.9 1942.2 2127.9 2349.1
2600 2907.1 3279.3 3702.7 4158.4 4647.8 5117.5 5336.2 5016 3876.1
2108.9 595.1 182.4 108.1 61.9 25.6 0
1448.6 1443.6 1423.8 1407.3 1403.2 1404 1409 1418 1425.5 1427.9
1429.6 1442.8 1467.6 1512.1 1580.6 1680.5 1802.7 1948.8 2139.4 2360.6
2619.8 2935.9 3323.1 3737.4 4201.3 4703.1 5162.9 5361 4965.6 3789.4
2010.7 558 176.6 99 57.8 23.1 0
1448.6 1442 1423 1405.7 1398.2 1399.1 1401.5 1406.5 1409.8 1413.1
1418 1432.1 1458.5 1500.6 1569.9 1661.5 1778.7 1917.4 2096.5 2315.2
2588.5 2930.2 3331.3 3777 4239.3 4729.5 5192.6 5433.6 5140.6 4093.2
2430 896.4 239.4 118.9 70.2 27.2 0
1448.6 1438.7 1420.5 1401.5 1391.6 1389.1 1390.8 1391.6 1391.6 1397.4
1405.7 1421.3 1447.8 1489 1548.4 1635.9 1752.3 1894.3 2073.4 2291.3
2586.8 2940.1 3390.7 3898.4 4418.4 4928.5 5404.7 5673.8 5525.2 4751
3262 1578.2 475.4 173.3 84.2 26.4 0
1448.6 1438.7 1421.3 1401.5 1389.1 1386.7 1388.3 1388.3 1388.3 1394.9
1409.8 1423.8 1446.1 1481.6 1535.2 1616.1 1733.3 1879.4 2059.4 2288.8
2591.8 2995.4 3516.2 4132.8 4766.7 5334.6 5792.7 6083.2 6117.9 5721.7
4562.8 2744.5 1165.5 297.1 99.9 23.1 0
1448.6 1436.2 1418.9 1399.1 1385.8 1383.4 1385.8 1389.1 1389.1 1395.8
1411.4 1423 1440.3 1478.3 1535.2 1616.1 1730 1879.4 2062.7 2304.5
2620.6 3054.8 3637.5 4348.2 5069.6 5696.1 6155 6496.7 6706.4 6572.7
5696.9 3999.9 1915.8 601.7 127.9 29.7 0
1448.6 1438.7 1420.5 1399.9 1386.7 1383.4 1385 1388.3 1388.3 1394.9
1409.8 1425.5 1447.8 1484.1 1540.2 1622.7 1738.3 1883.6 2065.1 2294.6
2597.5 3002 3525.3 4132.8 4760.1 5340.3 5819.1 6152.5 6197.1 5761.3
4667.6 2850.1 1120.1 288.9 83.4 22.3 0
1448.6 1440.3 1423 1402.4 1389.1 1385.8 1388.3 1390.8 1393.3 1399.9
1410.6 1427.9 1456 1498.1 1558.4 1641.7 1759.8 1903.4 2082.5 2307
2604.1 2978.9 3432 3926.4 4432.4 4943.3 5427.8 5699.4 5513.7 4788.1
3355.2 1612.8 481.2 180.8 85.8 26.4 0
1448.6 1442.8 1424.6 1404.8 1394.1 1392.4 1395.8 1402.4 1408.1 1413.9
1421.3 1436.2 1465.1 1510.5 1578.2 1671.4 1787.8 1929 2105.6 2319.4
2590.1 2926 3319.8 3749.8 4198.8 4684.1 5161.2 5401.4 5148.8 4282.2
2705.7 1063.1 304.6 145.3 77.6 31.4 0
1448.6 1444.4 1425.5 1405.7 1396.6 1395.8 1401.5 1413.1 1423 1428.8
1434.5 1449.4 1476.6 1522.9 1593.8 1693.7 1815.9 1963.6 2145.2 2364.8
2619 2935.1 3299.1 3707.7 4141.9 4623.1 5081.2 5261.1 4921 3819.9
2093.2 630.6 192.3 97.4 52 20.6 0
1448.6 1443.6 1425.5 1405.7 1396.6 1396.6 1402.4 1413.1 1423.8 1428.8
1433.7 1446.1 1474.2 1517.9 1588.1 1685.5 1806.8 1961.1 2143.6 2351.6
2601.7 2904.6 3266.9 3678 4092.3 4573.5 5041.5 5262.7 4975.5 3934.7
2229.4 700.8 203 105.7 54.5 19 0
